(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hanging Pipe Fitting, with Hanging Turnbuckle

Hanging Pipe Fitting, with Hanging Turnbuckle

[Features]
· Hinge type hanging band for vinyl SU pipe.
· The "turnbuckle" is separately packed.
· Zinc electroplated finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10160-0012
A10160-0027
A10160-0031
A10160-0046
A10160-0065
A10160-0070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

SGD 4.94

1 Piece(s) 11 Day(s) or more 50~Less than 605054

SGD 5.20

1 Piece(s) 11 Day(s) or more 60~Less than 706568

SGD 5.58

1 Piece(s) 11 Day(s) or more 80~Less than 907580

SGD 6.49

1 Piece(s) 11 Day(s) or more 100~Less than 200100106

SGD 14.31

1 Piece(s) 11 Day(s) or more 100~Less than 200125134

SGD 16.23

1 Piece(s) 11 Day(s) or more 100~Less than 200150165

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type SU Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)