(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspended Piping Metal Fixture, without TN Suspension Tongue

Suspended Piping Metal Fixture, without TN Suspension Tongue

[Features]
· Hinge type hanging band for fire-proof two-layer pipes (FDP).
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10165-0019
A10165-0023
A10165-0038
A10165-0042
A10165-0057
A10165-0061
A10165-0076
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

SGD 1.98

1 Piece(s) 10 Day(s) or more 60~Less than 704063

SGD 2.08

1 Piece(s) 10 Day(s) or more 70~Less than 805075~76

SGD 2.28

1 Piece(s) 10 Day(s) or more 90~Less than 1006591~92

SGD 2.43

1 Piece(s) 10 Day(s) or more 100~Less than 20075104~105

SGD 2.97

1 Piece(s) 10 Day(s) or more 100~Less than 200100131~132

SGD 8.47

1 Piece(s) 10 Day(s) or more 100~Less than 200125158~159

SGD 10.99

1 Piece(s) 10 Day(s) or more 100~Less than 200150185~187

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)