(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Elbow with Mechanical Fitting Threads for Stainless Steel Pipes

Elbow with Mechanical Fitting Threads for Stainless Steel Pipes

Mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion resistance and heat resistance, which optimizes the special characteristics of lightweight and strong stainless steel piping.

[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· Highly reliable fitting benefits from the light and strong characteristics of stainless steel pipes, and has superior corrosion and heat resistance properties.
· The packing has stable long-term sealing properties due to a structure with appropriate pressure applied to the surface.
· A fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when used as a water supply device is used in the packing.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a strong connecting force is achieved by the so-called wedge effect.
· The packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be done unless pipe ends are expanded, pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· When final tightening is forgotten, water will leak from fittings during water pressure tests, thus allowing loose pipes to be detected.
· Expanded pipes can be corrected easily using an automatic machine after pipe setting.
· The pipe can easily be held and secured because the connector between the pipe and the fitting is not prone to wobbling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLML-20X15A
ZLML-20X20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 29.52

1 Piece(s) 6 Day(s) or more 1/2B(15A)

SGD 29.52

1 Piece(s) 6 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Threaded Elbow Applicable Pipe Material Stainless Steel
Applicable Pipe O.D.(Ø) 22.22 Connection Thread Type R Max. Operating Pressure(MPa) 1
Surface Treatment No Applicable pipe outer diameter nominal 20Su Operating Temperature Range Min(℃) 0
Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)