• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.

Resin Coating Pipe Fitting, Coat Fitting, 45 Degree Elbow

Resin Coating Pipe Fitting, Coat Fitting, 45 Degree Elbow

This is a pipe fitting/coat fitting with 45° elbow. The inner face has a baked paint finish of epoxy resin. The threaded portion has a resin coating that is treated for anti-rust.

Part Number

Configured Part Number is shown.

Part Number
45L-15A-C
45L-20A-C
45L-25A-C
45L-32A-C
45L-40A-C
45L-50A-C
45L-65A-C
45L-80A-C
45L-100A-C
45L-125A-C
45L-150A-C
Part NumberVolume DiscountDays to ShipNominal of Thread M1
7 Day(s) or more 1/2B(15A)
64 Day(s) or more 3/4B(20A)
Quote 1B(25A)
Quote 1 1/4B(32A)
Quote 1 1/2B(40A)
Quote 2B(50A)
Quote 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)
Quote 5B(125A)
Quote 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Material Black heart malleable cast iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)