(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Terrapin Connector Tee Connector

Terrapin Connector Tee Connector

Easily connected micro miniature joints. Tee connector type.

[Features]
· Ultra-compact miniature fittings: super compact body (exclusive for SP tubes).
· Easy connection: Easy tube connection by simply inserting the SP tube and pulling the lock ring.
· Display rings (sold separately) can be attached: Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Screw part sealing (R screw): Can be used for piping as-is because the threaded part has been sealed.
· Freedom of the upper thread part of screw: For the universal body type, the elbow body and screw part can be rotated.
· Not rotary type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4M5-T
6M5-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTube Outer Dia.
(Ø)

SGD 56.97

1 Piece(s) 9 Day(s) or more 104

SGD 57.81

1 Piece(s) 9 Day(s) or more 106

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Screw <=> Tube Multipoint Connection Shape Tee Connector Material C3604 (Brass)
Surface Treatment No Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)