(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Fitting With Sealant, WS Fitting, Reducing Cross

Pipe Fitting With Sealant, WS Fitting, Reducing Cross

Fitting screws are coated with fluororesin pre-coated sealant. No need to wrap sealing tape around the threaded section of connecting pipes for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, reducing piping work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WS-BRCR-25X20A
WS-BRCR-32X25A
WS-BRCR-32X25X20A
WS-BRCR-40X20A
WS-BRCR-40X25A
WS-BRCR-40X25X25A
WS-BRCR-40X32X20A
WS-BRCR-50X32A
WS-BRCR-50X40A
WS-BRCR-50X40X25A
WS-BRCR-65X25A
WS-BRCR-65X50A
WS-BRCR-65X50X25A
WS-BRCR-80X50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw)

SGD 24.39

1 Piece(s) 9 Day(s) or more 1B(25A)3/4B(20A)1B(25A)3/4B(20A)

SGD 35.88

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)1B(25A)

SGD 35.88

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)3/4B(20A)

SGD 46.78

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)3/4B(20A)

SGD 46.78

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)1B(25A)

SGD 46.78

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)

SGD 46.78

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)3/4B(20A)

SGD 54.50

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)1 1/4B(32A)

SGD 54.50

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)1 1/2B(40A)

SGD 54.50

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)

SGD 118.55

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)1B(25A)

SGD 118.55

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)2B(50A)

SGD 118.55

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)1B(25A)

SGD 167.34

1 Piece(s) 6 Day(s) or more 3B(80A)2B(50A)3B(80A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Different Diameter Material FCMB27-05
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Oil
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) 0::60
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Band Presence
Sealants Fluororesin sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)