(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soflex AQ Flexible Pipe Male Screw Adapter

Soflex AQ Flexible Pipe Male Screw Adapter

Flexible tubes with enough rigidity to support themselves. Tubing for connecting to equipment with which it is difficult to match sizes. Enables tubing in confined spaces without elbow fittings as it can bend.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WHF2-MS-16AB
WHF2-MS-20AB
WHF2-MS-20X15AB
WHF2-MS-25AB
WHF2-MS-25X20AB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter
(mm)
Nominal of Thread

SGD 19.64

1 Piece(s) 6 Day(s) or more 161/2B(15A)

SGD 23.09

1 Piece(s) 6 Day(s) or more 203/4B(20A)

SGD 31.27

1 Piece(s) 6 Day(s) or more 201/2B(15A)

SGD 40.38

1 Piece(s) 5 Day(s) or more 251B(25A)

SGD 45.52

1 Piece(s) 6 Day(s) or more 253/4B(20A)

Loading...

  1. 1

Basic Information

Type Joint For Flexible Hose Applicable Fluid Water Max. Operating Pressure(MPa) 1
Operating Temperature Range(°C) 0::90 Variety Male Screw Adapter Nut Material Bronze
Types of connection screw R Fitting material Bronze

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)