(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PQWK Fitting for Bracket Connection, Malleable, A-Shaped Elbow (Includes Deep Plastic Screw)

PQWK Fitting for Bracket Connection, Malleable, A-Shaped Elbow (Includes Deep Plastic Screw)

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWK-AL-15A
PQWK-AL-20A
PQWK-AL-25A
PQWK-AL-32A
PQWK-AL-40A
PQWK-AL-50A
PQWK-ARL-20X15A
PQWK-ARL-25X15A
PQWK-ARL-25X20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 4.78

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)--

SGD 5.37

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

SGD 7.71

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--

SGD 12.40

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)--

SGD 15.05

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--

SGD 21.44

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--

SGD 7.12

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1/2B(15A)

SGD 8.82

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc1/2B(15A)

SGD 9.77

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Material Bronze Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)