(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tube End Anti-Corrosion Pipe Fittings - ZC Shaped water Faucet Socket

Tube End Anti-Corrosion Pipe Fittings - ZC Shaped water Faucet Socket

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWKZCRS-20X15A
PQWKZCRS-25X20A
PQWKZCS-15A
PQWKZCS-20A
PQWKZCS-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 13.65

1 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1/2B(15A)

SGD 18.09

1 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter1B(25A)Rc3/4B(20A)

SGD 9.72

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)--

SGD 10.46

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

SGD 14.48

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--

Loading...

  1. 1

Basic Information

Material Steel Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Paint
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)