(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Fitting, Union Elbow with Male Screw

Pipe Fitting, Union Elbow with Male Screw

A plumbing fitting that uses screw connection for steel pipes with a small to medium diameter; JIS B 2301 describes it as a "screw-type, malleable, cast iron pipe fitting." Hot zinc plating reduces the environmental impact.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MULG-15A-B
MULG-15A-W
MULG-20A-B
MULG-20A-W
MULG-25A-B
MULG-25A-W
MULG-32A-B
MULG-32A-W
MULG-40A-B
MULG-40A-W
MULG-50A-B
MULG-50A-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Surface Treatment

SGD 9.70

60 Piece(s) 6 Day(s) or more 1/2B(15A)1/2B(15A)[Not Provided] No

SGD 9.70

60 Piece(s) 6 Day(s) or more 1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc plating

SGD 12.90

40 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)[Not Provided] No

SGD 12.90

40 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc plating

SGD 17.35

20 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)[Not Provided] No

SGD 17.35

20 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)[Zinc Plating] Hot zinc plating

SGD 23.72

20 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)[Not Provided] No

SGD 23.72

20 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc plating

SGD 31.42

15 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)[Not Provided] No

SGD 31.42

15 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc plating

SGD 44.24

10 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)[Not Provided] No

SGD 44.24

10 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Connecting Shape Threaded Union Elbows Connection Type Screw⇔Screw Same Diameter・Different Type Material FCMB27-05
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)