(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

fluoropolymer Cup NT-SP Type Plug (Main Body Material: PCTFE/Trifluoride Ethylene Resin)

fluoropolymer Cup NT-SP Type Plug (Main Body Material: PCTFE/Trifluoride Ethylene Resin)

A coupler with a main body made from polychlorotrifluoroethylene for excellent chemical resistance. Exhibits a high level of corrosion resistance against strong acids and strong alkali solutions.

[Features]
· Because the new machine fluoropolymer coupling uses polychlorotrifluoroethylene for the main body material, it also maintains excellent chemical resistance against chemicals used in semiconductor integrated circuit manufacturing lines, as well as chemicals such as cleaning solutions, etc.
· A valve mechanism is equipped to the socket / plug parts.
· Exhibits a high level of corrosion resistance against strong acids and strong alkali solutions.
· Liquid contacting element spring is coated with fluororesin

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NT-2P-EPT
NT-2P-P
NT-2P-VT-20
NT-3P-EPT
NT-3P-P
NT-3P-VT-20
NT-4P-EPT
NT-4P-P
NT-4P-VT-20
NT-6P-EPT
NT-6P-P
NT-6P-VT-20
NT-8P-EPT
NT-8P-P
NT-8P-VT-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSeal Material Type of Connection Thread T Minimum Sectional Area
(mm2)
Orifice Dia
(mm)

SGD 167.57

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc1/415.86.5

SGD 191.57

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc1/415.86.5

SGD 167.57

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc1/415.86.5

SGD 167.57

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc3/8186.5

SGD 191.57

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc3/8186.5

SGD 167.57

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc3/8186.5

SGD 194.79

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc1/245.310

SGD 264.71

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc1/245.310

SGD 194.79

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc1/245.310

SGD 240.86

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc3/480.8313

SGD 319.14

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc3/480.8313

SGD 240.86

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc3/480.8313

SGD 360.05

1 Piece(s) 13 Day(s) or more 10Ethylene Propylene RubberRc1123.017

SGD 414.33

1 Piece(s) 13 Day(s) or more 10[Perfluoroelastomer] PerfluoroelastomerRc1123.017

SGD 360.05

1 Piece(s) 13 Day(s) or more 10[Fluororubber] Fluorine RubberRc1123.017

Loading...

  1. 1

Basic Information

Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male) Body Material PCTFE (Ethylene Resin Tetrafluoride)
Applicable Fluids Water / Chemical Types Standard Structure of Valve Double passages opening closing type
Operating Temperature Range(°C) -5::70 Operating Pressure Range(MPa) ::0.29 No oil treatment Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)