(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dedicated Caster for W Series, Steel Wheel for Medium Duty W-FB Gold Caster

Dedicated Caster for W Series, Steel Wheel for Medium Duty W-FB Gold Caster

[Features]·Medium duty steel wheel for W series of domestic integrated production in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-75FB
W-100FB
W-130FB
W-150FB
W-180FB
W-200FB
W-250FB
W-300FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)

SGD 25.77

1 Piece(s) 4 Day(s) or more 75321037140

SGD 26.72

1 Piece(s) 8 Day(s) or more 100351244190

SGD 47.90

1 Piece(s) 8 Day(s) or more 130412051280

SGD 49.91

1 Piece(s) 8 Day(s) or more 150402053350

SGD 59.73

1 Piece(s) 33 Day(s) or more 180422054430

SGD 73.08

1 Piece(s) 8 Day(s) or more 200442057490

SGD 128.56

1 Piece(s) 8 Day(s) or more 250482563650

SGD 148.74

1 Piece(s) 8 Day(s) or more 300502567830

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Iron Bearing Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)