(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Drain Filter DF Series for Conditioning Equipment

Drain Filter DF Series for Conditioning Equipment

[Features]
· Just simple piping can provide inexpensive drained air.
· Drainage percent stays steady at 99% even if the air speed or amount changes due to the high performance condensation elements.
· A variety of applications with an F.R.L are possible due to its compact and lightweight design as well as its installation placement midway through a pipeline.
· A wide range of attachment sizes available to match any air amount.
· Almost no need to replace elements.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DF600-03-N-F1
DF900-08-N-F1-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInlet Connection Screw Nominal Outlet Screw Nominal Bracket Air Inlet Flow
(l/min)

SGD 144.57

1 Piece(s) 11 Day(s) or more 3/8B3/8BNo750

SGD 255.51

1 Piece(s) 13 Day(s) or more 1B1BPresence1500

Loading...

  1. 1

Basic Information

Type Drain Discharge Apparatus Drain Discharge Automatic/manual discharge Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Inlet Connection Type Rc Outlet Connection Type Rc
Max. Operating Pressure(MPa) 0.97 Bowl specification Nylon Ball Drain Cock Specification Fitting Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)