• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Combination of iB-Cyclone and FRZ Series, CMZ Series

Combination of iB-Cyclone and FRZ Series, CMZ Series

A combination product that brings together the iB-Cyclone gas-water separator and the FRZ series filter regulator. Ideal for reducing the number of devices necessary for complete water removal.
Note: This series is in modification with CAD data. Please wait till the corrections are done.

PDF

Part Number

Configured Part Number is shown.

Part Number
CMZ440-[01,​02,​03]-[A,​C,​N]
CMZ440-[01,​02,​03]-T-[A,​C,​N]
CMZ440-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ440-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ440-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ440-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ440-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ440-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[A,​C,​N]
CMZ440-V-[01,​02,​03]-T-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ440-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ441-[01,​02,​03]-[A,​C,​N]
CMZ441-[01,​02,​03]-T-[A,​C,​N]
CMZ441-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ441-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ441-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ441-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ441-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ441-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[A,​C,​N]
CMZ441-V-[01,​02,​03]-T-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ441-V-[01,​02,​03]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ540-[02,​03,​04]-[A,​C,​N]
CMZ540-[02,​03,​04]-T-[A,​C,​N]
CMZ540-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ540-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ540-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ540-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ540-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ540-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[A,​C,​N]
CMZ540-V-[02,​03,​04]-T-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ540-V-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ541-[02,​03,​04]-[A,​C,​N]
CMZ541-[02,​03,​04]-T-[A,​C,​N]
CMZ541-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ541-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ541-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[A,​C,​N]
CMZ541-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-T-[A,​C,​N]
CMZ541-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ541-[02,​03,​04]-[G1C,​G1S,​G1,​G3S,​G3,​G4C,​GN,​GS1A,​GS1B,​GS1C,​GS1D]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
CMZ541-V-[02,​03,​04]-[A,​C,​N]
CMZ541-V-[02,​03,​04]-T-[A,​C,​N]
CMZ541-V-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-[A,​C,​N]
CMZ541-V-[02,​03,​04]-[PSF,​PSR,​PSW][A,​B]-T-[A,​C,​N]
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
Usage Max. Flow
(l/min)
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.85Standard1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
17 Day(s) or more 0.05~0.40Low Pressure Use1500
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.85Standard2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000
15 Day(s) or more 0.05~0.40Low Pressure Use2000

Loading...

Basic Information

Regulator Unit Combination Filter + Regulator Filter, Filtration Level 5μm Compressed Air Quality Clean and Dry Air / Odorless Air
Max. Operating Pressure(MPa) 1 Bowl Material Polycarbonate Flow Direction Standard Flow (Right→Left)
Filter, Drain Storage Capacity(cm3) 5μm Pressure Regulation Method Internal Pilot Type/Relief Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)