(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting Screw for Piping Fitting Series, Thin Plug【10 Pieces Per Package】

Auxiliary Equipment TAC Fitting Screw for Piping Fitting Series, Thin Plug

A series of compact fittings compatible with various types of small appliances. Compact, but offers a wealth of variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFS
PFS-M3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread Screw Pitch
(mm)

SGD 18.75

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more [Steel] Carbon SteelM50.8

SGD 28.60

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Stainless SteelM30.5

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Thin Plugs Surface Treatment No
Screw Types M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)