(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fittings, Fitting for Urethane Tube Series【10 Pieces Per Package】

Auxiliary Equipment TAC Fittings, Fitting for Urethane Tube Series

A small fitting series for supporting different types of small equipment. These small fittings are available in abundant design variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BF2BU
BF2BU-HN
BF2BU-M3
BF2BU-M3-HN
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread Holder Screw Pitch
(mm)

SGD 56.39

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more M5Presence0.8

SGD 49.47

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more M5No0.8

SGD 56.47

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more M3Presence0.5

SGD 48.93

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more M3No0.5

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Straight Material Stainless Steel
Surface Treatment No Screw Types M Tube Outer Dia.(Ø) 1.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)