(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MC5 to MC75 Compact Self-Correcting Shock Absorbers

MC5 to MC75  Compact Self-Correcting Shock Absorbers

Even with its compact body, the product exerts high energy absorption performance in a limited space. Suitable for a wide range of applications from machine tools to medical and household equipment.

[Features]
・Ace mini shock absorber is a built-in hydraulic unit.
・MC5 to MC75 models are very short in overall length and have low restoring force.
・Even with its compact body, the product supports a wide range of effective weight to meet a variety of load conditions and exerts high energy absorption performance in a limited space.
・Use of an outer body with screw and multiple accessories makes it possible to attach the MC model in a variety of different configurations.
・Applications: Small linear slides, material handling and packaging equipment, small robots, office and medical equipment and instrumentation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MC75M3

Part Number
MC75M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 76.72

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body/Related Products Main Body Construction Self-correction formula Stroke(mm) 10
Nominal Mounting Screw T M12 Nominal Mounting Screw [M] 12 Energy per Cycle(J) 9
Orifice Method Irregular multi orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 3.66 Minimum Collision Velocity(m/s) 0.15 Full length A(mm) 70
Maximum Effective Weight Value(kgf) 36.2 Maximum Piston Rod Return Force(N) 9 O.D.(Ø) 12
Allowable Angular Misalignment(deg) 2 Operating Temperature Range(°C) 0::66 Button Option With Standard Button
Pitch 1

Please check the type/dimensions/specifications of the part MC75M3 in the MC5 to MC75 Compact Self-Correcting Shock Absorbers series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)