(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Steel roller (conveyor roller) M Series (R-6032N) diameter φ 60.5 x width 100-1000

Steel roller (conveyor roller)  M Series (R-6032N) diameter φ 60.5 x width 100-1000

A heavy-duty, low-cost type φ60 / thickness t3.2 / shaft diameter φ17 black leather treated steel roller. Roller unit of the R-6032N roller conveyor. The widths can be specified in 1 mm increments from 100 to 1000 mm.

[Features]
· The roller diameter is φ60.5. The thickness is t3.2. The minimum roller interval is P75.
· Standard roller width (nominal) is 100W to 1, 000W in 50mm increments.
· Can be manufactured to desired size.
· Machined bearings, high quality.
· Model 90 frame standard type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R-6032N-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[101-199/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[201-299/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[301-399/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[401-499/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[501-599/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[601-699/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[701-799/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[801-899/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-6032N-[901-999/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 60.5 Properties Standard
Lining No Surface Treatment No Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)