(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
R-6023P with adjustable roller width. The widths can be specified in 1 mm increments from 100 to 1000 mm. Roller unit of the R-6023PD roller conveyor.
[Features]
· The roller diameter is φ60.5. The thickness is t2.3. The minimum roller interval is P75.
· Standard of the roller width (nominal) is 100W to 1, 000W in 50mm increments.
· Can be manufactured to desired size.
- Machined bearing.
· Model 90 frame standard type
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
R-6023PD-[100,150,200,250,300,350,400,450,500,600,700,800,900,1000][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[101-149/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[151-199/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[201-249/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[251-299/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[301-349/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[351-399/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[401-449/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[451-499/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[501-599/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[601-699/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[701-799/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[801-899/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
R-6023PD-[901-999/1][W,W*,W-,WX][ジクツキ,ジクナシ] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more | ||
- | 1 Piece(s) | 8 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | Outer Dia. D(Ø) | 60.5 | Properties | Standard |
Lining | No | Surface Treatment | Zinc Plating | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?