(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Direction Converter, Single Wheel Caster (B-B40)

Free Direction Converter, Single Wheel Caster (B-B40)

[Features]
· Used where conveyor lines cross, when changing the direction of the transported items on the line, or when diverting items to another line.
· Load resistance is 20kg.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B-B40

 
Part Number
B-B40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.50

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 59 Allowable Load Range [Calculated as catalog allowable load×9.8÷10] (daN)(daN) ~35.00
Thread Dia. W3/8 Wheel Dia. D(Ø) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)