(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Roller Conveyor S Series (SA-4218M) Diameter ø42.5 × Width 240 - 490

Aluminum Roller Conveyor S Series (SA-4218M) Diameter ø42.5 × Width 240 - 490

Bearing element, resin bushing type ø42 mm aluminum roller conveyor. Ideal for transport of lightweight items. Conveyor itself is also lightweight. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

PDF

Japanese Only

Part Number
SA-4218M-900R-[240,​305,​390,​490]W-[75,​100]P-90
SA-4218M-[500-3000/10]L-[240,​305,​390,​490]W-[50,​75,​100]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 13 Day(s) or more 240 ~ 49075 ~ 100Curves-90900

-

1 Piece(s) 11 Day(s) or more 240 ~ 49050 ~ 100Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 42.5 Roller Thickness t(mm) 1.6
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment Alumite Machine Height H(mm) 72
Roller Strength(N / 1pc.) 196.1::245.2 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)