(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller Conveyor M Series (HRC-7610) Diameter ø76.3 × Width 100 – 1,000

Steel Roller Conveyor M Series (HRC-7610) Diameter ø76.3 × Width 100 – 1,000

Ultra-heavy duty ø76 black machined steel roller suitable for shipping ton class. Roller surface with black coating processed. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number
HRC-7610-[500-3000/10]L-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[101-199/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[201-299/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[301-399/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[401-499/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[501-599/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[601-699/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[701-799/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[801-899/1]W-[100,​200,​300]P
HRC-7610-[500-3000/10]L-[901-999/1]W-[100,​200,​300]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)

-

1 Piece(s) 18 Day(s) or more 100 ~ 1000100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 101 ~ 199100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 201 ~ 299100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 301 ~ 399100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 401 ~ 499100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 501 ~ 599100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 601 ~ 699100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 701 ~ 799100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 801 ~ 899100 ~ 300500 ~ 3000

-

1 Piece(s) 18 Day(s) or more 901 ~ 999100 ~ 300500 ~ 3000

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 76.3 Roller Thickness t(mm) 9.5
Application For transporting small items / Medium Load / Heavy Load / Ultra Heavy Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment No
Machine Height H(mm) 105 Roller Strength(N / 1pc.) 12513.3::19613.3 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)