(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller Conveyor M Series (R-7642N) Diameter ø76.3 × Width 100 – 1,000

Steel Roller Conveyor M Series (R-7642N) Diameter ø76.3 × Width 100 – 1,000

Heavy load use / economy type ø76 / tube wall thickness t4. · Axis diameter ø20 steel roller conveyor. Roller surface with black coating processed. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R-7642N-900R-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[150,​200,​300]P-90
R-7642N-900R-[101-199/1]W-[150,​200,​300]P-90
R-7642N-900R-[201-299/1]W-[150,​200,​300]P-90
R-7642N-900R-[301-399/1]W-[150,​200,​300]P-90
R-7642N-900R-[401-499/1]W-[150,​200,​300]P-90
R-7642N-900R-[501-599/1]W-[150,​200,​300]P-90
R-7642N-900R-[601-699/1]W-[150,​200,​300]P-90
R-7642N-900R-[701-799/1]W-[150,​200,​300]P-90
R-7642N-900R-[801-899/1]W-[150,​200,​300]P-90
R-7642N-900R-[901-999/1]W-[150,​200,​300]P-90
R-7642N-[500-3000/10]L-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[101-199/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[201-299/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[301-399/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[401-499/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[501-599/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[601-699/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[701-799/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[801-899/1]W-[100,​150,​200,​300]P
R-7642N-[500-3000/10]L-[901-999/1]W-[100,​150,​200,​300]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Frame Type Machine Length L
(mm)
Curve Inner Rounding

-

1 Piece(s) 13 Day(s) or more 150 / 200 / 300 / ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 13 Day(s) or more ACurves-900

-

1 Piece(s) 12 Day(s) or more 100 / 150 / 200 / 300 / AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

-

1 Piece(s) 12 Day(s) or more AStraight500 ~ 3000-

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 76.3 Roller Thickness t(mm) 4.2
Application For transporting small items / Medium Load / Heavy Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment No Machine Height H(mm) 100
Roller Strength(N / 1pc.) 4167.8::5393.7 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)