(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller Conveyor M Series (R-5714) Diameter ø57.2 × Width 100 - 1000

Steel Roller Conveyor M Series (R-5714) Diameter ø57.2 × Width 100 - 1000

Moderate load ø57 steel roller conveyor well-suited to high-quality inclined transport due to the use of machined bearings. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

PDF

Japanese Only

Part Number
R-5714-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P-90
R-5714-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 13 Day(s) or more 100 ~ 100075 ~ 200Curves-90900

-

1 Piece(s) 8 Day(s) or more 100 ~ 100075 ~ 200Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 57.2 Roller Thickness t(mm) 1.4
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100
Roller Strength(N / 1pc.) 441.3::1765.2 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)