(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard 2080 Double Pitch Sprocket, S Roller B Type, Semi F Series, Shaft Holes Already Established (New JIS Key)

Standard 2080 Double Pitch Sprocket, S Roller B Type, Semi F Series, Shaft Holes Already Established (New JIS Key)

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (internal diameter, keyway, tap) of products with pilot holes completed.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2080B61/2D17F
2080B61/2D18F
2080B61/2D19F
2080B61/2D20F
2080B61/2D21F
2080B61/2D22F
2080B61/2D23F
2080B61/2D24F
2080B61/2D26F
2080B61/2D27F
2080B61/2D28F
2080B61/2D29F
2080B61/2D30F
2080B61/2D31F
2080B61/2D32F
2080B61/2D33F
2080B61/2D34F
2080B61/2D35F
2080B61/2D36F
2080B61/2D37F
2080B61/2D38F
2080B61/2D39F
2080B61/2D40F
2080B61/2D41F
2080B61/2D42F
2080B61/2D43F
2080B61/2D44F
2080B61/2D45F
2080B61/2D46F
2080B71/2D21F
2080B71/2D22F
2080B71/2D23F
2080B71/2D24F
2080B71/2D25F
2080B71/2D26F
2080B71/2D27F
2080B71/2D28F
2080B71/2D29F
2080B71/2D30F
2080B71/2D31F
2080B71/2D32F
2080B71/2D33F
2080B71/2D34F
2080B71/2D35F
2080B71/2D36F
2080B71/2D37F
2080B71/2D38F
2080B71/2D39F
2080B71/2D40F
2080B71/2D41F
2080B71/2D42F
2080B71/2D43F
2080B71/2D44F
2080B71/2D45F
2080B71/2D46F
2080B71/2D47F
2080B71/2D48F
2080B71/2D49F
2080B71/2D50F
2080B71/2D51F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

SGD 71.55

1 Piece(s) 9 Day(s) or more 131752.3M6

SGD 71.55

1 Piece(s) 9 Day(s) or more 131862.8M6

SGD 71.55

1 Piece(s) 9 Day(s) or more 131962.8M6

SGD 71.55

1 Piece(s) 9 Day(s) or more 132062.8M6

SGD 71.55

1 Piece(s) 9 Day(s) or more 132162.8M6

SGD 71.55

1 Piece(s) 9 Day(s) or more 132262.8M6

SGD 71.55

1 Piece(s) 9 Day(s) or more 132383.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 132483.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 132683.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 132783.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 132883.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 132983.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 133083.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1331103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1332103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1333103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1334103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1335103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1336103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1337103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1338103.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1339123.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1340123.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1341123.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1342123.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1343123.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1344123.3M8

SGD 71.55

1 Piece(s) 9 Day(s) or more 1345143.8M10

SGD 71.55

1 Piece(s) 9 Day(s) or more 1346143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 152162.8M6

SGD 78.05

1 Piece(s) 9 Day(s) or more 152262.8M6

SGD 78.05

1 Piece(s) 9 Day(s) or more 152383.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 152483.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 152583.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 152683.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 152783.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 152883.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 152983.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 153083.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1531103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1532103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1533103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1534103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1535103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1536103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1537103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1538103.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1539123.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1540123.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1541123.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1542123.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1543123.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1544123.3M8

SGD 78.05

1 Piece(s) 9 Day(s) or more 1545143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 1546143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 1547143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 1548143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 1549143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 1550143.8M10

SGD 78.05

1 Piece(s) 9 Day(s) or more 1551164.3M12

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2080H Number of Strands 1
Type Shaft hole machining type Material Steel Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Doubled Pitch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)