(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Modular type filter and regulator.
[Features]
・ Compact modularization: Modular design that unifies the main dimensions (width and depth) of each FRL device compactly.
・ Assembled dimensions are accurately calculated with a simple calculation.
・ The element with long service lifespan incorporates a unique chemical fiber structure that is rough on the surface and becomes finer the further inward it goes.
・ Greatly reduced clogs and greatly improved element service lifespan.
・ No rust concerns.
・ Space saving recessed pressure gauge: Past models had a pressure gauge that stuck out of the front surface, wasting space or being at risk of striking the employees. This recessed design is both clean and an improvement to safety.
・ Weight is reduced by 50% (compared to C4000) compared to past models.
[Applications]
・ Clean air, oil-less air, etc. can be supplied depending on the applications and purposes.
Japanese Only
Part Number
Configured Part Number is shown.
W8000-20-W-FT8-G40P
Part Number |
---|
W8000-20-W-FT8-G40P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Bracket | Piping Adapter Set | Pressure Gauge Attached |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 359.00 | 1 Piece(s) | 4 Day(s) or more | Rc3/4 | 0.03 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 85 | Standard (NO) | No | No | G40D-8-P10 |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05::0.85 | Filter, Filtration Level | 5μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 | Bowl Material | Resin |
Bowl Guard | Presence | Relief | Relief | Flow Direction | Standard Flow (Left→Right) |
Bowl material details | Polycarbonate | Differential pressure detection port | No | Lubricator | No |
Display Increment | Rc Screws | Pressure Range | 0.05~0.85MPa |
Please check the type/dimensions/specifications of the part W8000-20-W-FT8-G40P in the [Stock] Filter Regulator (Modular Standard) W*000 Series series.
Part Number |
---|
W1000-6-W-A6W |
W1000-6-W-A6WB3W |
W1000-6-W-A8W |
W8000-20-W-FT8-G49P |
W8000-20-W-FT8-G52P |
W8000-20-W-FT8-G59P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Min. Dripping Flow Rate (l/min) | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Oil Capacity (cm3) | Filter Drain Type | Bracket | Piping Adapter Set | Pressure Gauge Attached |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 104.99 | 1 Piece(s) | 4 Day(s) or more | Rc1/8 | 0.03 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | No | No | Rc1/8 | No | ||
SGD 108.45 | 1 Piece(s) | 4 Day(s) or more | Rc1/8 | 0.03 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | No | L-Shaped | Rc1/8 | No | ||
SGD 105.20 | 1 Piece(s) | 4 Day(s) or more | Rc1/8 | 0.03 | 12 | Manual Drain Cock | [With Standard Pressure Gauge] With Standard Pressure Tester | 85 | No | No | Rc1/4 | No | ||
SGD 359.01 | 1 Piece(s) | 4 Day(s) or more | Rc3/4 | 0.03 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 85 | Standard (NO) | No | No | G49D-8-P10 | ||
SGD 468.66 | 1 Piece(s) | 4 Day(s) or more | Rc3/4 | 0.03 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 85 | Standard (NO) | No | No | G52D-8-P10 | ||
SGD 359.16 | 1 Piece(s) | 4 Day(s) or more | Rc3/4 | 0.03 | 80 | Manual Auto drain | [With Standard Pressure Gauge] For Pressure Gauge Attached | 85 | Standard (NO) | No | No | G59D-8-P10 |
How can we improve?
How can we improve?