(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stock] Filter Regulator (Modular Standard) W*000 Series (Part Numbers)

[Stock] Filter Regulator (Modular Standard) W*000 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Stock] Filter Regulator (Modular Standard) W*000 Series
  • [Stock] Filter Regulator (Modular Standard) W*000 Series
  • [Stock] Filter Regulator (Modular Standard) W*000 Series
  • [Stock] Filter Regulator (Modular Standard) W*000 Series
  • [Stock] Filter Regulator (Modular Standard) W*000 Series

Modular type filter and regulator.
[Features]
・ Compact modularization: Modular design that unifies the main dimensions (width and depth) of each FRL device compactly.
・ Assembled dimensions are accurately calculated with a simple calculation.
・ The element with long service lifespan incorporates a unique chemical fiber structure that is rough on the surface and becomes finer the further inward it goes.
・ Greatly reduced clogs and greatly improved element service lifespan.
・ No rust concerns.
・ Space saving recessed pressure gauge: Past models had a pressure gauge that stuck out of the front surface, wasting space or being at risk of striking the employees. This recessed design is both clean and an improvement to safety.
・ Weight is reduced by 50% (compared to C4000) compared to past models.
[Applications]
・ Clean air, oil-less air, etc. can be supplied depending on the applications and purposes.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

W4000-15-W-T8-B3WG59P

Part Number
W4000-15-W-T8-B3WG59P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bracket Piping Adapter Set Pressure Gauge Attached

SGD 155.40

1 Piece(s) 4 Day(s) or more Rc1/20.01580Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached20NoL-ShapedNoG59D-8-P10

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Set Pressure Range(MPa) 0.05::0.85 Filter, Filtration Level 5μm
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1 Bowl Material Resin
Bowl Guard Presence Relief Relief Flow Direction Standard Flow (Left→Right)
Bowl material details Polycarbonate Differential pressure detection port No Lubricator No
Display Increment Rc Screws Pressure Range 0.05~0.85MPa

Please check the type/dimensions/specifications of the part W4000-15-W-T8-B3WG59P in the [Stock] Filter Regulator (Modular Standard) W*000 Series series.

Similar Part Numbers

Part Number
W1000-6-W-A6W
W1000-6-W-A6WB3W
W1000-6-W-A8W
W4000-15-W-T8-BW
W4000-15-W-T8-BWG40P
W4000-15-W-T8-BWG49P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bracket Piping Adapter Set Pressure Gauge Attached

SGD 104.99

1 Piece(s) 4 Day(s) or more Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NoNoRc1/8No

SGD 108.45

1 Piece(s) 4 Day(s) or more Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NoL-ShapedRc1/8No

SGD 105.20

1 Piece(s) 4 Day(s) or more Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NoNoRc1/4No

SGD 134.58

1 Piece(s) 4 Day(s) or more Rc1/20.01580Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached20NoC ShapeNoNo

SGD 155.16

1 Piece(s) 4 Day(s) or more Rc1/20.01580Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached20NoC ShapeNoG40D-8-P10

SGD 155.17

1 Piece(s) 4 Day(s) or more Rc1/20.01580Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached20NoC ShapeNoG49D-8-P10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)