• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Modular type filter and regulator standard white series (Part Numbers)

Modular type filter and regulator standard white series

Boost your system with modularization. Two element construction provides long life. Choose from over 600 in stock models, such as those with attached pressure meters, from our website.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

W8000-25-W-T8-G49P

Part Number
W8000-25-W-T8-G49P
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bracket Piping Adapter Set Pressure Gauge Attached
3 Day(s) or more 0.05~0.85Rc10.0380Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NoNoNoG49D-8-P10

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Material Resin Bowl Guard Presence
Relief Relief Flow Direction Standard Flow (Right→Left) Bowl material details Polycarbonate
Differential pressure detection port No Lubricator No Display Increment Rc Screws
Pressure Range 0.05~0.85MPa

Please check the type/dimensions/specifications of the part W8000-25-W-T8-G49P in the Modular type filter and regulator standard white series series.

Similar Part Numbers

Part Number
W1000-6-W-A6W
W1000-6-W-A6WB3W
W1000-6-W-A8W
W8000-25-W-T8-G50P
W8000-25-W-T8-G52P
W8000-25-W-T8-G59P
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bracket Piping Adapter Set Pressure Gauge Attached
3 Day(s) or more 0.05~0.85Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NoNoRc1/8No
3 Day(s) or more 0.05~0.85Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NoL-ShapedRc1/8No
3 Day(s) or more 0.05~0.85Rc1/80.0312Manual Drain Cock[With Standard Pressure Gauge] With Standard Pressure Tester85NoNoRc1/4No
3 Day(s) or more 0.05~0.85Rc10.0380Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NoNoNoG50D-8-P10
3 Day(s) or more 0.05~0.85Rc10.0380Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NoNoNoG52D-8-P10
3 Day(s) or more 0.05~0.85Rc10.0380Manual Drain Cock[With Standard Pressure Gauge] For Pressure Gauge Attached85NoNoNoG59D-8-P10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)