(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slat top chain, direct line, plastic pin specification (box sold separately)

Part Number

Configured Part Number is shown.

C0820L0325LFAA+00A

 
Part Number
C0820L0325LFAA+00A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 272.30

1 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Width(Range Selection)(mm) 82.6 Chain Specifications Low Friction・Erosion Resistance Specifications and Conductive Specifications Link fixation
Width(mm) 82.6 Thickness(mm) 4 Pitch(mm) 38.1
Material Low-Friction Polyacetal Color Tone Green Number of Links / Box 80 Link
Applicable Sprocket Series C0820

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)