• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.

Slat top chain, direct line, stainless steel (box sold separately)

Part Number

Configured Part Number is shown.

Part Number
C0820K0325LFAA
C0820K0450LFAA
Part NumberVolume DiscountDays to ShipWidth(Range Selection)
(mm)
Width
(mm)
27 Day(s) or more 82.682.6
15 Day(s) or more 114.0~190.0114.3

Loading...

  1. 1

Basic Information

Chain Specifications Low Friction・Erosion Resistance Specifications and Conductive Specifications Link fixation Thickness(mm) 4
Pitch(mm) 38.1 Material Low-Friction Polyacetal Color Tone Brown
Number of Links / Box 80 Link Applicable Sprocket Series C0820

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)