(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mounting Bracket for Photoelectric Sensor E3JK

Part Number

Configured Part Number is shown.

E39-L40

 
Part Number
E39-L40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.15

SGD 2.36

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type For mounting photoelectric sensor/General purpose Mounting parts type Bracket Bracket Shape L
Compatible sensor E3JK Maximum Size Width(mm) 58 Maximum Size Height(mm) 60
Compatible Sensor (Details) E3JK

Please check the type/dimensions/specifications of the part E39-L40 in the Mounting Bracket for Photoelectric Sensor E3JK series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)