(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square Hinge (SQH)

Part Number

Configured Part Number is shown.

 
Part Number
SQH4149
SQH7649
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Length L1
(mm)

SGD 39.89

1 Piece(s) 9 Day(s) 1020

SGD 41.22

1 Piece(s) 9 Day(s) 1055

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 49 Operating Environment Standard
Body Material Steel Main Body Surface Treatment Zinc Plating Width W(mm) 23
Additional Function No Turning Angle(deg) 360 Mounting Method Screw
Mounting Screw Hole Type Male thread Main Body Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)