(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Set Collar for CPH (CSC)

Set Collar for CPH (CSC)

Set collar for CPH. Use as protection on the installation side.

[Features]
· Use as protection on installation side.
· Use CPH as a set with the control panel handle

PDF

Part Number

Configured Part Number is shown.

CSC28

 
Part Number
CSC28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 16.88

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Related Components Mounting Method Round hole
Main Body, Surface Treatment Alumite Satin Finishing Additional Function No Main Body Color Matt Black

Please check the type/dimensions/specifications of the part CSC28 in the Set Collar for CPH (CSC) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)