Pull Handle (PH6)

Pull Handle (PH6)

Pull handle that can be attached to the edge of a case or table. Aluminum material with alumite treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PH6-64B
PH6-64N
PH6-70B
PH6-70N
PH6-80B
PH6-80N
PH6-90B
PH6-90N
PH6-1000B
PH6-1000N
PH6-105B
PH6-105N
Part NumberVolume DiscountDays to ShipRoHSPitch L
(mm)
Allowable Load
(N)
L1
(mm)
Main Body Color
5 Day(s) or more 1064100084Matt Black
5 Day(s) or more 1064100084Matte Natural
5 Day(s) or more 1070100090Matt Black
5 Day(s) or more 1070100090Matte Natural
5 Day(s) or more 10801000100Matt Black
5 Day(s) or more 10801000100Matte Natural
22 Day(s) or more 10901000110Matt Black
5 Day(s) or more 10901000110Matte Natural
5 Day(s) or more 10-10001000Matt Black
5 Day(s) or more 10-10001000Matte Natural
5 Day(s) or more 101051000125Matt Black
22 Day(s) or more 101051000125Matte Natural

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Main Body Material Aluminum Height(mm) 33
Additional Function No Main Body, Surface Treatment Alumite Satin Finishing Mounting Method Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)