(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ergonomic Pull Handle (EFPH-SL)

Ergonomic Pull Handle (EFPH-SL)
  • On Sale Till 31/03/2025

Polyamide pull handle is easy to install because of the inlay type snap structure. Also available in gray white that is suitable for medical related requirements.

PDF

Part Number

Configured Part Number is shown.

Part Number
EFPH90SL
EFPH90SL-AE
EFPH90SL-CL
EFPH110SL
EFPH110SL-AE
EFPH110SL-CL
EFPH120SL
EFPH120SL-AE
EFPH120SL-CL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length
(mm)
Overall width
(mm)
Mounting Section Depth
(mm)
Main Body Color Specifications

SGD 7.32

1 Piece(s) Same day 10905019Matt Black-

SGD 12.93

1 Piece(s) 9 Day(s) 10905019Matt BlackSelf-Extinguishing Type

SGD 11.68

1 Piece(s) 9 Day(s) 10905019Matte Gray White-

SGD 11.34

1 Piece(s) 9 Day(s) 101097324Matt BlackStandard Type

SGD 15.37

1 Piece(s) 9 Day(s) 101097324Matt BlackSelf-Extinguishing Type

SGD 12.72

1 Piece(s) 9 Day(s) 101097324Matte Gray WhiteStandard Type

SGD 8.78

SGD 5.88

1 Piece(s) Same day 101209528.5Matt Black-

SGD 15.64

1 Piece(s) 9 Day(s) 101209528.5Matt BlackSelf-Extinguishing Type

SGD 13.02

1 Piece(s) 8 Day(s) 101209528.5Matte Gray White-

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Recessed Type Mounting Method One-Touch
Main Body, Surface Treatment Matt Finish Additional Function No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)