(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Engineering Plastic Latch (EPL)

Engineering Plastic Latch (EPL)

[Features]
· The housing is made of plastic and has an insulating effect.
· The lock position is 90°.
· Degree of protection IP65 suitable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EPL28W5

Part Number
EPL28W5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 11.14

1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Plug Entry Wing

Please check the type/dimensions/specifications of the part EPL28W5 in the Engineering Plastic Latch (EPL) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)