• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Separate type, FR unit, 7000 series

Separate type, FR unit, 7000 series

Integrated air filter and regulator. Note: This series is in modification with CAD data. Please wait till the corrections are done.

[Features]
· Integrated air filter and regulator

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B7019-[1C,​1,​2C,​2]
B7019-[1C,​1,​2C,​2]-[-G,​G]
B7019-[1C,​1,​2C,​2]-[-G,​G]B
B7019-[1C,​1,​2C,​2]-B
B7019-[1C,​1,​2C,​2]-D
B7019-[1C,​1,​2C,​2]-D[-G,​G]
B7019-[1C,​1,​2C,​2]-D[-G,​G]B
B7019-[1C,​1,​2C,​2]-DB
B7019-[1C,​1,​2C,​2]-DL
B7019-[1C,​1,​2C,​2]-DL[-G,​G]
B7019-[1C,​1,​2C,​2]-DL[-G,​G]B
B7019-[1C,​1,​2C,​2]-DLB
B7019-[1C,​1,​2C,​2]-DM
B7019-[1C,​1,​2C,​2]-DM[-G,​G]
B7019-[1C,​1,​2C,​2]-DM[-G,​G]B
B7019-[1C,​1,​2C,​2]-DMB
B7019-[1C,​1,​2C,​2]-DML
B7019-[1C,​1,​2C,​2]-DML[-G,​G]
B7019-[1C,​1,​2C,​2]-DML[-G,​G]B
B7019-[1C,​1,​2C,​2]-DMLB
B7019-[1C,​1,​2C,​2]-DMN
B7019-[1C,​1,​2C,​2]-DMN[-G,​G]
B7019-[1C,​1,​2C,​2]-DMN[-G,​G]B
B7019-[1C,​1,​2C,​2]-DMNB
B7019-[1C,​1,​2C,​2]-DMNL
B7019-[1C,​1,​2C,​2]-DMNL[-G,​G]
B7019-[1C,​1,​2C,​2]-DMNL[-G,​G]B
B7019-[1C,​1,​2C,​2]-DMNLB
B7019-[1C,​1,​2C,​2]-DN
B7019-[1C,​1,​2C,​2]-DN[-G,​G]
B7019-[1C,​1,​2C,​2]-DN[-G,​G]B
B7019-[1C,​1,​2C,​2]-DNB
B7019-[1C,​1,​2C,​2]-DNL
B7019-[1C,​1,​2C,​2]-DNL[-G,​G]
B7019-[1C,​1,​2C,​2]-DNL[-G,​G]B
B7019-[1C,​1,​2C,​2]-DNLB
B7019-[1C,​1,​2C,​2]-DQ
B7019-[1C,​1,​2C,​2]-DQ[-G,​G]
B7019-[1C,​1,​2C,​2]-DQ[-G,​G]B
B7019-[1C,​1,​2C,​2]-DQB
B7019-[1C,​1,​2C,​2]-DQL
B7019-[1C,​1,​2C,​2]-DQL[-G,​G]
B7019-[1C,​1,​2C,​2]-DQL[-G,​G]B
B7019-[1C,​1,​2C,​2]-DQLB
B7019-[1C,​1,​2C,​2]-DQN
B7019-[1C,​1,​2C,​2]-DQN[-G,​G]
B7019-[1C,​1,​2C,​2]-DQN[-G,​G]B
B7019-[1C,​1,​2C,​2]-DQNB
B7019-[1C,​1,​2C,​2]-DQNL
B7019-[1C,​1,​2C,​2]-DQNL[-G,​G]
B7019-[1C,​1,​2C,​2]-DQNL[-G,​G]B
B7019-[1C,​1,​2C,​2]-DQNLB
B7019-[1C,​1,​2C,​2]-DZ
B7019-[1C,​1,​2C,​2]-DZ[-G,​G]
B7019-[1C,​1,​2C,​2]-DZ[-G,​G]B
B7019-[1C,​1,​2C,​2]-DZB
B7019-[1C,​1,​2C,​2]-DZL
B7019-[1C,​1,​2C,​2]-DZL[-G,​G]
B7019-[1C,​1,​2C,​2]-DZL[-G,​G]B
B7019-[1C,​1,​2C,​2]-DZLB
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Bowl Material Relief Drain Discharge Bracket Drain Discharge Details Metal Bowl Details Pressure Gauge Regulator (Adjusted Pressure Range) Regulator (Knob) Resin Bowl Details
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNATire Valve-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNATire Valve-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedTire Valve-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedTire Valve-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalReliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8MetalNon-reliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinNon-reliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-NAStandardT Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockNAPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-Pressure Gauge AttachedFor Low Pressure (0.02 to 0.34 MPa)T Handle-
18 Day(s) or more 0.04~0.83Rc1/8 / Rc1/4 / NPT1/4 / NPT1/8ResinReliefManual Drain CockBrackets IncludedPiston Drain-NAFor Low Pressure (0.02 to 0.34 MPa)T Handle-

Loading...

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Guard No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)