• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Aluminum Wheel Conveyor (W-38AS) Width 12 x Diameter 38 x Total height 52

Aluminum Wheel Conveyor (W-38AS) Width 12 x Diameter 38 x Total height 52

General-purpose Corocon ø38 aluminum wheel. The frame is made of iron. (Length 150 to 3,000 specifiable in 1 mm units)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

W-38AS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P

 
Part Number
W-38AS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R
Quote 50 ~ 150150 ~ 3000--

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Aluminum Wheel Width W(mm) 12
Wheel Load Capacity(kgf) 5 Wheel Outer Dia. D(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Alumite Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 52

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)