• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Aluminum wheel conveyor (SW-38AS) width 12, dia. 38, height 53

Aluminum wheel conveyor (SW-38AS) width 12, dia. 38, height 53

Corocon ø38 aluminum wheel, iron frame. (Length 150 to 3,000 specifiable in 1 mm units)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SW-38AS-[1000,​1200][R*,​R-,​RX][50,​75,​100,​150]P-90
SW-38AS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R
Quote 50 ~ 150-901000 ~ 1200
Quote 50 ~ 150150 ~ 3000--

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Aluminum Wheel Width W(mm) 12
Wheel Load Capacity(kgf) 5 Wheel Outer Dia. D(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Alumite Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 53

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)