Stainless steel wheel conveyor (SW-38SUS) width 12 x diameter φ38 x total height 52

Stainless steel wheel conveyor (SW-38SUS) width 12 x diameter φ38 x total height 52

Corocon ø38 press wheel. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

PDF

Japanese Only

Part Number
SW-38SUS-[1000,​1200][R*,​R-,​RX][50,​75,​100,​150]P-90
SW-38SUS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberVolume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R
7 Day(s) or more Curves50 ~ 150-901000 ~ 1200
5 Day(s) or more Straight50 ~ 150150 ~ 3000--

Loading...

  1. 1
 

Basic Information

Wheel Surface Material Stainless Steel Wheel Width W(mm) 12 Wheel Load Capacity(kgf) 20
Wheel Outer Dia. D(mm) 38 Type Wheel conveyor body Application For transporting small items
Wheel Surface Treatment No Frame Shape Inward-curved Type Frame Material Stainless Steel
Frame Surface Treatment No External Height H(mm) 52

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)