• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless steel wheel conveyor (W-36CS-SUS) width 9 x diameter φ 36 x total height 47

Stainless steel wheel conveyor (W-36CS-SUS) width 9 x diameter φ 36 x total height 47

ø36 stainless steel wheel. Choose from straight type or curve type (straight type can be specified in lengths of 1 mm units)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-36CS-SUS-3000L[*,​-,​X][50,​75,​100,​150]P
W-36CS-SUS-[1000,​1200][R*,​R-,​RX][50,​75,​100,​150]P-90
W-36CS-SUS-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberVolume DiscountDays to ShipConveyance Type Wheel Pitch P
(mm)
Conveyance Length L
(mm)
Curve Angle(°) Curve Center Diameter R
6 Day(s) or more Straight50 ~ 1503000--
8 Day(s) or more Curves50 ~ 150-901000 ~ 1200
6 Day(s) or more Straight50 ~ 150150 ~ 3000--

Loading...

  1. 1

Basic Information

Wheel Surface Material Stainless Steel Wheel Width W(mm) 9 Wheel Load Capacity(kgf) 40
Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body Application For transporting small items / Medium Load
Wheel Surface Treatment No Frame Shape Pad Type Frame Material Stainless Steel
Frame Surface Treatment No External Height H(mm) 47

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)