(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Steel Roller Conveyor M Series (R-3823NB) Diameter ø38.1 × Width 100 - 1000

Steel Roller Conveyor M Series (R-3823NB) Diameter ø38.1 × Width 100 - 1000

Quiet, and high durability ø38 mm roller conveyor, employing a standard bearing. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number
R-3823NB-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[101-149/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[151-199/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[201-249/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[251-299/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[301-349/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[351-399/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[401-449/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[451-499/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[501-599/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[601-699/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[701-799/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[801-899/1]W-[50,​75,​100,​150]P-90
R-3823NB-900R-[901-999/1]W-[50,​75,​100,​150]P-90
R-3823NB-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[101-149/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[151-199/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[201-249/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[251-299/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[301-349/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[351-399/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[401-449/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[451-499/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[501-599/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[601-699/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[701-799/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[801-899/1]W-[50,​75,​100,​150]P
R-3823NB-[500-3000/10]L-[901-999/1]W-[50,​75,​100,​150]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 13 Day(s) or more 100 ~ 100050 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 101 ~ 14950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 151 ~ 19950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 201 ~ 24950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 251 ~ 29950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 301 ~ 34950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 351 ~ 39950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 401 ~ 44950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 451 ~ 49950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 501 ~ 59950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 601 ~ 69950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 701 ~ 79950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 801 ~ 89950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 901 ~ 99950 ~ 150Curves-90900

-

1 Piece(s) 13 Day(s) or more 100 ~ 100050 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 101 ~ 14950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 151 ~ 19950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 201 ~ 24950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 251 ~ 29950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 301 ~ 34950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 351 ~ 39950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 401 ~ 44950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 451 ~ 49950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 501 ~ 59950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 601 ~ 69950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 701 ~ 79950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 801 ~ 89950 ~ 150Straight500 ~ 3000--

-

1 Piece(s) 13 Day(s) or more 901 ~ 99950 ~ 150Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 2.3
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Trivalent Chrome Plating Machine Height H(mm) 67
Roller Strength(N / 1pc.) 392.3::1765.2 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)