• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Belt conveyor of the BELGOTCH TYPE60 standard model

Belt conveyor of the BELGOTCH TYPE60 standard model

Uses 60 mm frame with increased strength, versatile Belgotchi model, without protrusions from the side of the frame of the drive part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYPE60-SI-[200,​250,​300,​350,​400,​500,​600]-[500-8000/1]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][60,​90]

 
Part Number
TYPE60-SI-[200,​250,​300,​350,​400,​500,​600]-[500-8000/1]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length (mm) Motor Output Reduction Ratio
Quote 200 ~ 600Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)500 ~ 800060W / 90 W9 ~ 180

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 48.6 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)