• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Arae-ru standard belt conveyor

Arae-ru standard belt conveyor

All-stainless steel belt conveyor, ideal for conveying food products. Center drive standard type.

[Features]
· All-stainless steel belt conveyor, ideal for conveying food products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AR-S-1-[100,​150,​200,​250,​300,​400,​500]-[1000-3000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]

 
Part Number
AR-S-1-[100,​150,​200,​250,​300,​400,​500]-[1000-3000/1]-[H,​T][1-12/1]-[A,​B,​C]-[40,​60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Driving mode Machine Length (mm) Motor Output Speed symbol
Quote 100 ~ 500Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Center drive1000 ~ 300040 W / 60W / 90 W1 ~ 12

Loading...

  1. 1

Basic Information

Tail Roller Dia. D (Tail Transfer Part R)(mm) 32 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)