(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Weld-on-Screen Hinge (WSH)

Part Number

Configured Part Number is shown.

 
Part Number
WSH3010
WSH4012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMass
(g)

SGD 13.24

1 Piece(s) 6 Day(s) or more 1030

SGD 14.96

1 Piece(s) 6 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Operating Environment Standard Body Material Steel
Main Body Surface Treatment Zinc Plating Additional Function No Turning Angle(deg) 180
Mounting Method Others Main Body Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)