(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Breather Cap (A-TEX-Compliant Product)

Breather Cap (A-TEX-Compliant Product)

An ATEX directive compliant, explosion-proof, air breather cap. The splash guard prevents oil leaks caused by splash back in the tank.

[Features]
· This product conforms to ATEX standards (explosion-proof standards).
· The polyurethane air filter has a sponge form.
· The structure is ventilated and allows air to pass freely in and out, even when the cap is attached.
· Safety mechanism: even when temporary but significant differences in pressure occur within the tank due to sudden temperature rises or oil backlash, the system is able to regain an equilibrium with the external air pressure.
· Ideal for use with compressor boosters and pressure reducers that are prone to severe increases and decreases in the amount of oil.
· Features specially angled blades internally to guard against oil splashes and to ensure that no oil splashes out during regular use.

PDF

Explosion-Proof Specification

BM-ATEX, BR-ATEX external appearance

BM-ATEX, BR-ATEX external appearance

BM-ATEX (without filter) dimensional drawing

BM-ATEX (without filter) dimensional drawing

BR-ATEX (with filter) dimensional drawing

BR-ATEX (with filter) dimensional drawing

Features

Breeze (ventilation) structure

Breeze (ventilation) structure
Since it is a structure built for ventilation, even if a cap is attached, air can enter and leave freely. Even if a large pressure difference temporarily occurs in the tank due to a sudden temperature increase or oil backlash, safety is restored as soon as equilibrium is regained with the outside air. Optimal when using pressure boosters and decompressors where the oil amount increases and decreases.

Splash guard (oil splashing and leakage prevention)

Splash guard (oil splashing and leakage prevention)
Features a special sloped wing on the inside that guards against splashing oil, preventing external leakage of oil under general use conditions.

TypeCapScrew PartAir FilterSeal
BM-ATEXSpecial polyamide
Matte orange
Special polyamide
Matte black
-Nitrile rubber
(NBR)
BR-T-ATEXPolyurethane
Filterability: 40 μ
Without FilterWith FilterGLDHd
Part NumberMass (g)Part NumberMass (g)
BM-3/8-ATEX11BR-3/8T-ATEX13G3/89.53129.510
BM-1/2-ATEX11BR-1/2T-ATEX15G1/212
BM-3/4-ATEX22BR-3/4T-ATEX28G3/411.54236.518
Part Number
BR-1/2T-ATEX
BR-3/4T-ATEX
BR-3/8T-ATEX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter G Outer Diameter D
(φ)
Height H
(mm)

SGD 18.75

1 Piece(s) Same day 10G1/23129.5

SGD 21.44

1 Piece(s) Same day 10G3/44236.5

SGD 18.74

1 Piece(s) Same day 10G3/83129.5

Loading...

  1. 1

Basic Information

Air Filter Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)