(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Hinge (AFTH)

Part Number

Configured Part Number is shown.

AFTH5050HH

 
Part Number
AFTH5050HH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 21.57

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 50
Operating Environment Standard Body Material Aluminum Main Body Surface Treatment Alumite
Width W(mm) 50 Additional Function No Turning Angle(deg) 270
Mounting Method Screw Mounting Screw Hole Type Countersinks Main Body Color Natural

Please check the type/dimensions/specifications of the part AFTH5050HH in the Flat Hinge (AFTH) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)