(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
It is a knob with a flat side knurled shape and a slip resistant design.
[Features]
· Ideal for panel securing
Part Number
Configured Part Number is shown.
TKS3X10-SUS
TKN tapped through
TKS stud
TKS-R-SUS stud, fall-prevention type
TKN/TKN-SUS tapped through outline drawing
TKS/TKS-SUS stud outline drawing
TKS-R-SUS stud, fall-prevention type outline drawing
Steel | SUS | D | M | H | D1 | S | Weight (g) |
---|---|---|---|---|---|---|---|
Part Number | Part Number | ||||||
TKN 3 | TKN 3-SUS | 12 | M3 × 0.5 | 7.5 | 6 | 5 | 6 |
TKN 4 | TKN 4-SUS | 16 | M6 × 0.7 | 9.5 | 8 | 6 | 7 |
TKN 5 | TKN 5-SUS | 20 | M6 × 0.8 | 11.5 | 10 | 7.5 | 15 |
TKN 6 | TKN 6-SUS | 24 | M6 × 1 | 15 | 12 | 10 | 25 |
TKN 8 | TKN 8-SUS | 30 | M6 × 1.25 | 18 | 16 | 12 | 45 |
TKN10 | TKN10-SUS | 36 | M10 × 1.5 | 23 | 20 | 15 | 90 |
Steel | SUS | D | M | H | D1 | S | L | A | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | ||||||||
TKS 3×10 | TKS 3×10-SUS | 12 | M3 × 0.5 | 7.5 | 6 | 5 | 10 | 2 | 7 |
TKS 4×10 | TKS 4×10-SUS | 16 | M6 × 0.7 | 9.5 | 8 | 6 | 2.2 | 9 | |
TKS 4×15 | TKS 4×15-SUS | 15 | 10 | ||||||
TKS 5×10 | TKS 5×10-SUS | 20 | M6 × 0.8 | 11.5 | 10 | 7.5 | 10 | 1.6 | 15 |
TKS 5×15 | TKS 5×15-SUS | 15 | 18 | ||||||
TKS 5×20 | TKS 5×20-SUS | 20 | 20 | ||||||
TKS 6×15 | TKS 6×15-SUS | 24 | M6 × 1 | 15 | 12 | 10 | 15 | 2 | 25 |
TKS 6×20 | TKS 6×20-SUS | 20 | 27 | ||||||
TKS 6×25 | TKS 6×25-SUS | 25 | 29 | ||||||
TKS 6×30 | TKS 6×30-SUS | 30 | 30 | ||||||
TKS 8×20 | TKS 8×20-SUS | 30 | M6 × 1.25 | 18 | 16 | 12 | 20 | 2.5 | 60 |
TKS 8×25 | TKS 8×25-SUS | 25 | 63 | ||||||
TKS 8×30 | TKS 8×30-SUS | 30 | 65 | ||||||
TKS10×25 | TKS10×25-SUS | 36 | M10 × 1.5 | 23 | 20 | 15 | 25 | 3 | 115 |
TKS10×30 | TKS10×30-SUS | 30 | 119 | ||||||
TKS10×40 | TKS10×40-SUS | 40 | 125 |
Part Number | D | M | H | D1 | S | L | A | Weight (g) |
---|---|---|---|---|---|---|---|---|
TKS3×10R 6-SUS | 12 | M3 × 0.5 | 7.5 | 6 | 5 | 10 | 6 | 3.6 |
TKS4×10R 5-SUS | 16 | M4 × 0.7 | 9.5 | 8 | 6 | 5 | 8.5 | |
TKS4×15R10-SUS | 15 | 10 | 8.8 | |||||
TKS5×10R 4-SUS | 20 | M5 × 0.8 | 11.5 | 10 | 7.5 | 10 | 4 | 15.2 |
TKS5×20R14-SUS | 20 | 14 | 16.0 | |||||
TKS6×15R 7-SUS | 24 | M6 × 1 | 15 | 12 | 10 | 15 | 7 | 28.7 |
TKS6×20R12-SUS | 20 | 12 | 29.3 | |||||
TKS6×30R22-SUS | 30 | 22 | 29.8 | |||||
TKS8×20R10-SUS | 30 | M8 × 1.25 | 18 | 16 | 12 | 20 | 10 | 56.2 |
TKS8×30R20-SUS | 30 | 20 | 58.4 |
Ideal for fixing panels.
The TKS-R-SUS type has a partly-threaded stud that helps to prevent the knob from dropping off a panel board when it is removed.
Part Number |
---|
TKS3X10-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Main Body Material | Mounting Section Material | Male Tip Machining | Additional Function | Female Thread, Round hole processing | Main Body Surface Treatment | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 10.24 | 1 Piece(s) | 4 Day(s) or more | 10 | M3 | Male thread | 10 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | No | No | - | No | No | 12 | 7.5 |
Loading...
Main Body Type | Round shape | Types of round-shaped | Cylindrical Shape | 4-side finish | Knurling |
---|---|---|---|---|---|
Main Body Color | Silver |
Please check the type/dimensions/specifications of the part TKS3X10-SUS in the Knurled Thumb Knob (TKN/TKS) series.
Part Number |
---|
TKN3-SUS |
TKN4 |
TKN4-SUS |
TKS3X10R6-SUS |
TKS4X10 |
TKS4X10-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Main Body Material | Mounting Section Material | Male Tip Machining | Additional Function | Female Thread, Round hole processing | Main Body Surface Treatment | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 6.80 | 1 Piece(s) | 10 Day(s) | 10 | M3 | Female Thread | 7.5 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | - | No | Through | No | No | 12 | 7.5 | ||
SGD 9.24 | 1 Piece(s) | Same day | 10 | M4 | Female Thread | 9.5 | [Steel] Steel | [Steel] Steel | - | No | Through | Chrome Plating | Chrome Plating | 16 | 9.5 | ||
SGD 7.08 | 1 Piece(s) | Same day | 10 | M4 | Female Thread | 9.5 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | - | No | Through | No | No | 16 | 9.5 | ||
SGD 9.38 | 1 Piece(s) | 10 Day(s) | 10 | M3 | Male thread | 10 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | No | Fall Prevention | - | No | No | 12 | 7.5 | ||
SGD 9.01 | 1 Piece(s) | Same day | 10 | M4 | Male thread | 10 | [Steel] Steel | [Steel] Steel | No | No | - | Chrome Plating | Chrome Plating | 16 | 9.5 | ||
SGD 10.94 | 1 Piece(s) | 10 Day(s) | 10 | M4 | Male thread | 10 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | No | No | - | No | No | 16 | 9.5 |
How can we improve?
How can we improve?