(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mushroom Grip (MG60)

Part Number

Configured Part Number is shown.

MG60

Part Number
MG60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 33.49

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape Mushroom Shape Grip Material Phenol
Grip surface No Mounting Section Material Phenol Mounting Section Surface Treatment No
Mounting Method Screw Mounted Grip thickness D(mm) 60 Grip length(mm) 68

Please check the type/dimensions/specifications of the part MG60 in the Mushroom Grip (MG60) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)