(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ergo Clip Soft (EBG-SOFT)

Ergo Clip Soft (EBG-SOFT)

A soft to touch grip that has been designed in accordance with ergonomic principles. Suitable for medical equipment etc. Can be used with a custom symbol inserted in the center cap.

PDF

Part Number

Configured Part Number is shown.

Part Number
EBG50-SOFT-TC
EBG50A-SOFT-TC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread

SGD 29.25

1 Piece(s) 9 Day(s) 10M8

SGD 29.48

1 Piece(s) 9 Day(s) 10M10

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape The shape of a ball Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface No Mounting Section Material Brass Mounting Section Surface Treatment No
Mounting Method Female Thread Grip thickness D(mm) 50 Grip length(mm) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)